text.skipToContent text.skipToNavigation

One-Light Mini-Pendant

by HomeStyle Lighting 

Catalog ID: HS41008-09

Refreshing simplicity is highlighted in this one-light mini pendant. An etched glass shade is suspended from a Brushed Nickel stem, carrying the clean line all the way to the ceiling. This fixture can also be used for sloped ceilings.

  • Brushed Nickel finish
  • Etched glass shade
  • Clean, simple lines
  • Can be used for sloped ceilings
  • Includes two 12" and two 15" stems
  • By HomeStyle Lighting

$40.26 USD

Available to purchase from

Product Details

General

Application Indoor
Color Nickel
Color Generic grey
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Mini-Pendant
Glass Etched
Lamp Included No
Lamp Type A-19
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Socket Base Type - Main E26
UPC 8447450101710
Warranty Length 1 year warranty

Dimensions

Height 7.125 in
Length - Installed 54 in
Overall Length with Overall Ht. W/Stem
Weight 4.3 lb
Width 7.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Certifications and Compliance

Certified Listed UL-CUL
Certified Listed Location Dry Location Only
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Resources/Downloads