text.skipToContent text.skipToNavigation

One-Light Pendant

by HomeStyle Lighting 

Catalog ID: HS41001-09

This classic one-light pendant features a clear, ribbed glass bowl. The glass is highlighted with Brushed Nickel accents to add a touch of subtle elegance.

  • Brushed Nickel finish
  • Clear ribbed glass
  • Classic design
  • Subtle elegance
  • By HomeStyle Lighting

$55.66 USD

Available to purchase from

Product Details

General

Application Indoor
Color Nickel
Color Generic grey
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Pendant
Glass Clear Ribbed
Lamp Included No
Lamp Type A-19
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Socket Base Type - Main E26
UPC 8447450101574
Warranty Length 1 year warranty

Dimensions

Fixture Length 85.25 in
Height 12 in
Length - Installed 85.25 in
Overall Length with Overall Ht. W/Chain
Weight 10.8 lb
Width 16.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Certifications and Compliance

Certified Listed UL-CUL
Certified Listed Location Dry Location Only
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Resources/Downloads