text.skipToContent text.skipToNavigation

One-Light Pendant

by HomeStyle Lighting 

Catalog ID: HS41001-125

This classic one-light pendant features a clear, ribbed glass bowl. The glass is highlighted with Bronze accents to add a touch of subtle elegance.

  • Bronze finish
  • Clear ribbed glass
  • Classic design
  • Subtle elegance
  • By HomeStyle Lighting

$55.66 USD

Available to purchase from

Product Details

General

Application Indoor
Color Bronze
Color Generic brown
Finish Name Bronze
Fixture Type Pendant
Glass Clear Ribbed
Lamp Included No
Lamp Type A-19
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Socket Base Type - Main E26
UPC 8447450101567
Warranty Length 1 year warranty

Dimensions

Fixture Length 85.25 in
Height 12 in
Length - Installed 85.25 in
Overall Length with Overall Ht. W/Chain
Weight 10.8 lb
Width 16.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Certifications and Compliance

Certified Listed UL-CUL
Certified Listed Location Dry Location Only
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Resources/Downloads