text.skipToContent text.skipToNavigation

Markor Collection 22" Drum Shade for Use with Markor Pendant Kit

by Progress Lighting 

Collection Name:  Markor

Catalog ID: P8824-01

The Markor Series is a modular pendant system. The versatile series allow the choice of shades and stem kits. This 22" shade with Black Parchment Paper is inspired by mid-century design. Acrylic bottom diffuser. This shade can be used with a variety of stem kits from 1 to 3 light in CFL, LED and incandescent light sources.

  • Modular pendant system.
  • This 22" shade with Black Parchment Paper is inspired by mid-century design.
  • Acrylic bottom diffuser.
  • Must be used with pendant kit to be a complete fixture.

$192.17 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Color Black
Color Generic black
Construction Material - Main Steel
Finish Name Black Parchment
Finish Type Black Parchment
Glass Black Parchment
Lamp Included No
Lamp Type Basic incandescent
Lifestyle
  • Mid-Century Modern
  • Modern
  • Transitional
Mount location fixture
Mounting for outlet box included No
New Products No
Prewired No
Quick Install canopy No
Quick Link connector No
Room Type
  • Kitchen
  • Bar
Style
  • Transitional
  • Modern
UPC 785247155743
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 7 lb
Height 10 in
Note Weight of fixture exceeds NEC limits No
Weight 7 lb
Width 22 in
Width Diameter Descriptor dia.

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads

Specifications

Catalog Page

Installation/Instruction Manual (IOM)