text.skipToContent text.skipToNavigation

Markor Collection One-Light Brushed Nickel Pendant Stem Kit

By Progress Lighting 

Collection Name:  Markor

Catalog ID: P5198-09

By Progress Lighting
$96.03 USD
Collection Name:  Markor
Catalog ID:  P5198-09
The Markor Series is a modular pendant system. The versatile series allow the choice of shades and stem kits. This one-light stem mounted pendant for use with Markor Shades. Shades sold separately. This stem may be used with all Markor shades 9"-22" sizes. Includes two 6", one 12" and two 15" stems with 90 degree swivel. Brushed Nickel finish.
  • Modular pendant system.
  • One-light stem mounted pendant for use with Markor Shades.
  • Shades sold separately.
  • Includes two 6", one 12", two 15" stems.
Add to List