text.skipToContent text.skipToNavigation

Academy Collection One-Light Globe Pendant

by Progress Lighting 

Collection Name:  Academy

Catalog ID: P5137-15

Polished Chrome one-light 8 inch pendant features a nostalgic, yet decidedly modern, design with a translucent seeded globe. Ideal in farmhouse, urban industrial and transitional kitchens.

  • Polished Chrome finish.
  • Clear seeded glass globe.
  • Halogen source for bright illumination.

$163.57 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Coating plated
Color Chrome
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Polished Chrome
Finish Type Plated
Fixture Type Mini-Pendant
Glass Clear Light Seeded
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Transitional
  • Urban Industrial
Mount location Ceiling Stem Hung with 6 links of chain
Mounting Type ceiling stem mounted with 6 links of chain
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Kitchen
Socket Base Type - Main E26
Socket Type socket
Style
  • Urban Industrial
  • Farmhouse
  • Transitional
UPC 785247181285
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 4 lb
Height 9 in
Length - Installed 75 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 4 lb
Width 8 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads