PROG_P5097_15_PRODIMAGE
PROG_P5097_15_PRODIMAGE
Discontinued
Clearance

Academy One-Light Mini-Pendant

$24.83 USD
$138.38 USD

Brand:

Progress Lighting

Catalog ID:

P5097-15

Collection name:

Academy

Polished Chrome one-light mini-pendant features a nostalgic, yet decidedly modern, design. Outer translucent seeded globe mimic the silhouette of a traditional light bulb but contain a halogen source for bright illumination. Versatile structure can be installed facing upwards or downwards.

  • Polished Chrome finish.
  • Clear seeded glass globe with etched diffuser.
  • Mimics the silhouette of a traditional light bulb.
  • Includes one 6", four 12" stems and 6 links of chain.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Coating
plated
Color
Chrome
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
EU RoHS Indicator
Contact Manufacturer
Fan - Dual mount
No
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Mini-Pendant
Glass
Clear Light Seeded
Lamp Included
No
Lamp Shape
G9
Lamp Type
Halogen (G9, 120V)
Lamp Type Actual
Halogen
Lamp Type Basic
Halogen
Lifestyle
  • Farmhouse
  • Transitional
  • Urban Industrial
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
Mounting Type
Ceiling Stem Hung With 6 Links Of Chain
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Kitchen
Socket Base Type - Main
G9
Socket Type
socket
Style
  • Urban Industrial
  • Farmhouse
  • Transitional
Type
Mini-Pendant
UPC
785247181261
Warranty Length
1 year warranty

Dimensions

Dimensions
5.375 in x 5.375 in x 7 in
Gross Weight with Packaging
3 lb
Height
7 in
Length
5.375 in
Length - Installed
73 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Stem
Weight
3 lb
Width
5.375 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
35 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
90

Resources

Instruction Sheet Number
93050642

Resources and downloads