text.skipToContent text.skipToNavigation

Arden Collection One-Light Mini-Pendant

by Progress Lighting 

Collection Name:  Arden

Catalog ID: P5092-09

The one-light mini-pendant from the Arden collection offers a comfortable silhouette that is both rustic and modern. A substantial stem suspends etched glass. This transitional style fixture is finished in Brushed Nickel.

  • Rustic and modern styling.
  • Features a substantial frame crafted from overscale tubing.
  • Coordinates well with other Progress Lighting styles such as Cherish.
  • Includes one 6", four 12" stems and 6 links of chain.

$91.74 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Mini-Pendant
Glass Etched
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Transitional
Mount location Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style Transitional
UPC 785247196128
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 1.69 lb
Height 9.625 in
Length - Installed 75.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 2.21 lb
Width 5.875 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads