PROG_P5068_09_PRODIMAGE
PROG_P5068_09_PRODIMAGE
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic
PROG_P8601_Stems_Line_Art

Avalon Collection One-Light Brushed Nickel Alabaster Glass Traditional Mini-Pendant Light

$125.18 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5068-09

Collection name:

Avalon

The Avalon collection is characterized by casual, flowing elements. A braided metal motif provides subtle decoration and distinguishing highlights. Overscaled glass adds the finishing touch to this transitional design. One-light stem hung mini-pendant with swirled alabaster glass.

  • Brushed Nickel finish.
  • Swirled Alabaster glass.
  • Exquisite rope detailing trims the back plate.
  • Overscaled glass adds the finishing touch.
  • Includes two 12", two 15" stems.
  • 90 degree swivel.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Mini-Pendant
Glass
Alabaster
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location
Ceiling Stem
Mounting for outlet box included
strap
Mounting Type
Ceiling Stem Hung with Swivel
New Products
No
Note - Stem Lengths
matching stem sections supplied with concealed connectors
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
  • Transitional
  • Coastal
Type
Mini-Pendant
UPC
785247118397
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
7.75 in x 7.75 in x 6.25 in
Gross Weight with Packaging
6.2 lb
Height
6.25 in
Length
7.75 in
Length - Installed
63 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Stem
Weight
6.2 lb
Width
7.75 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
75

Resources

Instruction Sheet Number
022619