text.skipToContent text.skipToNavigation

Barnes Mill Collection One-Light Mini-Pendant

by Progress Lighting 

Collection Name:  Barnes Mill

Catalog ID: P500056-020

Rustic and vintage decor can transform your home into a nostalgic retreat reminiscent of rural farmhouses. Exposed iron details and a faux-painted wooden plank support an artful, clear, seeded glass shade. Combine with vintage-style light bulbs to create a romantic focal point for any room. One-Light mini-pendant.

  • Rustic and vintage lighting that transforms a home into a nostalgic retreat.
  • A faux-painted wooden plank supports artful clear, seeded glass shade.
  • Design reminiscent of rural farmhouses
  • Exposed iron details.
  • Antique Bronze finish.
  • Combine with vintage-style light bulbs to create a romantic focal point to any room.

$123.75 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Bronze
Color Generic Brown
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Mini-Pendant
Glass Clear Seeded
Lamp Included No
Lamp Shape A19
Lamp Type Medium Base
Lamp Type Actual E26
Lamp Type Basic Incandescent
Lifestyle
  • Farmhouse
  • Rustic
  • Urban Industrial
Mount location Ceiling Chain
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main E26
Socket Type socket
Style
  • Farmhouse
  • Urban Industrial
  • Rustic
  • Transitional
UPC 785247213436
Warranty Length 1-year Limited Warranty

Dimensions

Height 14 in
Length - Installed 96.5 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 4.78 lb
Width 8.75 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No