text.skipToContent text.skipToNavigation

Bedford Collection One-Light Foyer Pendant

by Progress Lighting 

Collection Name:  Bedford

Catalog ID: P3788-09

One-light foyer fixture with etched alabaster glass from the Bedford Collection features softly diffused alabaster glass shades on a finely crafted frame. Striking metallic finish adds richness and depth to the fixture. The style blends well with today's home fashion and provides the perfect accent to your decor. Chain & ceiling mounts both included.

  • Brushed Nickel finish.
  • Alabaster glass.
  • Presents softly diffused light.
  • Finely crafted frame with striking metallic features.
  • Chain and ceiling mounts both included.

$119.68 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Hall & Foyer
Chain Qty 1
Chain gauge 9
Coating plated
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts Yes
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Pendant
Glass Etched Alabaster
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle Traditional
Mount location Ceiling Chain/Semi-Flush
Mounting Type ceiling chain/ctc
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Hall & Foyer
  • Sitting Room
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style New Traditional
UPC 785247117420
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 7.1 lb
Height 15.625 in
Height Alt 14.625 in
Length - Installed 54 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 7.1 lb
Width 10.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 150 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads