text.skipToContent text.skipToNavigation

Cantata Collection One-Light Mini-Pendant

by Progress Lighting 

Collection Name:  Cantata

Catalog ID: P5139-09

One-light mini-pendant with etched white glass shade. The Cantata Collection is a sophisticated and modern style with a sense of traditional craftsmanship.

  • Brushed Nickel finish.
  • Etched white glass.
  • Cylindrical, flat bobeche to secure glass.
  • Curved frame supports glass shades for pleasing illumination.
  • Includes two 12", two 15" stems.

$23.00 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Coating plated
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Mini-Pendant
Glass Etched Outside, Painted White Inside
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Transitional
Mount location Ceiling Stem
Mounting Type ceiling stem
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style
  • Transitional
  • Farmhouse
UPC 785247181209
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 7 lb
Height 7.25 in
Length - Installed 64 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 7 lb
Width 4.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads