text.skipToContent text.skipToNavigation

Clayton Collection One-Light Mini-Pendant

by Progress Lighting 

Collection Name:  Clayton

Catalog ID: P5256-84

One-light Mini-Pendant highlighted by modern drum shades in cream linen fabric with soft side pleats. Finished in Espresso, this traditionally rooted design is where classic vintage styling meets minimalistic lines.

  • Dark Espresso finish.
  • White linen fabric drum shades in a soft side pleat.
  • Adjustable turnkey on each arm for customized shade direction.

$36.00 USD

Product Details

General

Can be mounted up or down No
Category General Pendants
Color Brown
Color Generic brown
Construction Material - Main Steel
Fan - Dual mount No
Finish Name Espresso
Finish Type Painted
Fixture Type Mini-Pendant
Glass Cream pleated
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Transitional
Mount location Ceiling Stem
Mounting Type ceiling stem
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style
  • Transitional
  • Farmhouse
UPC 785247156368
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 12 lb
Height 9 in
Length - Installed 65.75 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 12 lb
Width 8.0625 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads