text.skipToContent text.skipToNavigation

Clayton Collection Three-Light Pendant

by Progress Lighting 

Collection Name:  Clayton

Catalog ID: P3909-84

Three-light Pendant - Stem Mount. Highlighted by modern drum shades in cream linen fabric with soft side pleats. Finished in Espresso, this traditionally rooted design is where classic vintage styling meets minimalistic lines.

  • Dark Espresso finish.
  • White linen fabric drum shades in a soft side pleat.
  • Adjustable turnkey on each arm for customized shade direction.
  • Includes two 6", one 12", two 15" stems.

$55.00 USD

Product Details

General

Can be mounted up or down No
Category General Pendants
Color Brown
Color Generic Brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Fan - Dual mount No
Finish Name Espresso
Finish Type Painted
Fixture Type Inverted Pendant
Glass Cream pleated
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Farmhouse
  • Transitional
Mount location Ceiling Stem
Mounting Type Ceiling Stem
Mounting for outlet box included strap
New Products No
Note - Stem Lengths matching stem sections supplied with concealed connectors
Number of Lamps 3
Number of Lamps Total 3
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Dining Room
  • Sitting Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material ceramic
Style
  • Transitional
  • Farmhouse
UPC 785247155378
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 22 lb
Height 21.875 in
Length - Installed 78.8125 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 22 lb
Width 20 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads