text.skipToContent text.skipToNavigation

Collins Collection One-Light 12" Pendant

by Progress Lighting 

Collection Name:  Collins

Catalog ID: P5102-20

Collins embraces the trend towards styling with pendants as the primary fixture. The water glass gallery contains both rustic and modern undertones. A mica shade provides rich, glimmering light. One-light 12" pendant in an Antique Bronze finish.

  • Rustic and modern undertones.
  • Mica shade provides rich, glimmering light.
  • Focus on pendant as primary fixture.
  • Includes one 6", four 12" stems and 6 Links of chain.

$62.00 USD

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Bronze
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Pendant
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Bohemian
  • Transitional
Mount location ceiling stem hung with 6 links of chain
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style
  • Transitional
  • Bohemian
UPC 785247196937
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 4.95 lb
Height 14 in
Length - Installed 80 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 9.46 lb
Width 12 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Resources/Downloads