PROG_P500094_143_PRODIMAGE
PROG_P500094_143_PRODIMAGE
PROG_conestee bronze_detail4_detailshot
PROG_Chain_Graphic_72_inch_Info-Graphic
+1
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic

Conestee Collection Six-Light Graphite Farmhouse Pendant Light

$668.69 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500094-143

Collection name:

Conestee

The Conestee collection six-light pendant features a stunning armillary-style frame. Dual tone finish combination of Graphite with weathered gray accents. While Conestee is ideal for Rustic Farmhouse or Urban Industrial home environments, it can also be paired with a number of Coastal-inspired fixtures to complement natural wood materials.

  • Features a playful and functional armillary-style frame
  • Dual tone finish combination is popular with mixed metal accents found in home decor
  • Graphite with hand painted weathered gray accents
  • Uses three 60-watt max. medium base bulbs (sold separately)
  • Perfect showcase for vintage style bulbs including Progress Lighting P7826-01
  • While Conestee is ideal for Rustic Farmhouse or Urban Industrial home environments, it can also be paired with a number of Coastal-inspired fixtures to complement natural wood tones
  • Can be displayed individually or in groupings of two or more for customized design statements.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Graphite
Finish Type
Painted
Fixture Type
Pendant
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Rustic
  • Urban Industrial
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
6
Number of Lamps Total
6
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main
E26
Style
  • Farmhouse
  • Urban Industrial
Type
Pendant
UPC
785247219049
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
28 in x 28 in x 30.75 in
Height
30.75 in
Length
28 in
Length - Installed
106 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
19.62 lb
Width
28 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
4

Resources

Instruction Sheet Number
93086156

Resources and downloads