text.skipToContent text.skipToNavigation

Draper Collection One-Light Mini-Pendant

by Progress Lighting 

Collection Name:  Draper

Catalog ID: P5061-20

With style, charm and intrigue, it's all about achieving architectural interest with Draper. While polished detailing and tubular forms contribute to an authentic style, the candelabra socket accommodates a variety of decorative bulbs. Popular Antique Bronze and Polished Nickel options finish the pieces. One-light mini-pendant inspired by mid-century modern design. Comes with both Antique Bronze and Natural Brass finial.

  • Antique Bronze finish.
  • Inspired by mid-century modern design.
  • Polished details and tubular forms.
  • Includes one 6" and four 12" stems and 6 Links of chain.

$118.14 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Bronze
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Mini-Pendant
Lamp Included No
Lamp Type B-10
Lamp Type Actual B10
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Modern
  • Transitional
Mount location ceiling stem hung with 6 links of chain
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Kitchen
Socket Base Type - Main E12
Socket Type socket
Socket type material phenolic
Style
  • Modern
  • Transitional
  • Farmhouse
UPC 785247192281
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 2.88 lb
Height 12.25 in
Length - Installed 78 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 3.63 lb
Width 6.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads