text.skipToContent text.skipToNavigation

Fiorentino Collection One-Light Mini-Pendant

by Progress Lighting 

Collection Name:  Fiorentino

Catalog ID: P5140-77

One-light stem-hung mini-pendant with clear seeded glass and champagne drip glass candles. Hand-painted Forged Bronze finish blends brown and black tones, and faint golden highlights. Combines etched detailed columns and banding to stylized leaves.

  • Forged Bronze finish with blended black and brown tones and faint golden highlights.
  • Romantic champagne drip glass candles.
  • Sparkling seeded glass shades.
  • Etched detailed columns and banding with stylized leaves.
  • Includes two 12", two 15" stems.

$25.00 USD

Product Details

General

Can be mounted up or down No
Category General Pendants
Color Bronze
Color Generic Brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Fan - Dual mount No
Finish Name Forged Bronze
Finish Type Painted
Fixture Type Pendant
Glass Clear Seeded
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Global
  • New Traditional
  • Rustic
  • Traditional
Mount location Ceiling Stem
Mounting Type Ceiling Stem
Mounting for outlet box included strap
New Products No
Note - Stem Lengths matching stem sections supplied with concealed connectors
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style
  • Bohemian
  • New Traditional
  • Rustic
UPC 785247144945
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 8.8 lb
Height 11.3125 in
Length - Installed 68.4375 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 8.8 lb
Width 11.125 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads