text.skipToContent text.skipToNavigation

Fresnel Lens Collection One-Light Brushed Nickel Clear Fresnel Glass Coastal Mini-Pendant Light

By Progress Lighting 

Collection Name:  Fresnel Lens

Catalog ID: P5050-09

By Progress Lighting
$216.48 USD
Collection Name:  Fresnel Lens
Catalog ID:  P5050-09
The One-Light mini-pendant features industrial roots in both form and function. The Brush Nickel finish highlight the high-quality prismatic glass which adds to the historical aesthetic. Perfect above a kitchen island in pairs or threes, use for additional ambience or task lighting in a bathroom, bedroom or anywhere a pendant light can be placed.
  • Brushed Nickel finish.
  • Fresnel glass lens.
  • Antique inspired.
  • Industrial roots.
  • Includes one 6", four 12" stems and 6 links of chain.
Add to List

Buy from a Partner