text.skipToContent text.skipToNavigation

Heart Collection Three-Light Inverted Pendant

by Progress Lighting 

Collection Name:  Heart

Catalog ID: P3955-15

Three-light Polished Chrome inverted pendant with etched glass bowl and curvaceous arms.

  • Polished Chrome finish
  • Etched glass shades provide satisfying illumination
  • Versatile design
  • Scroll arms create an airy effect

$27.00 USD

$27.00 USD

Product Details

General

Can be mounted up or down No
Category General Hall & Foyer
Chain Qty 1
Chain gauge 9
Color Chrome
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Fan - Dual mount No
Finish Name Polished Chrome
Finish Type Plated
Fixture Type Foyer
Glass Etched
Lamp Included No
Lamp Type G9
Lamp Type Actual G9
Lamp Type Basic incandescent
Lifestyle Relax
LowVoltage No
Mount location ceiling chain
Mounting for outlet box included strap
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Dining Room
  • Hall & Foyer
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style Traditional/Casual
UPC 785247190485
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 6.28 lb
Height 21.75 in
Length - Installed 65.6875 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 11 lb
Width 17.75 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Line/low Voltage No
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 96 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads