text.skipToContent text.skipToNavigation

Indi Collection One-Light Mini-Pendant

by Progress Lighting 

Collection Name:  Indi

Catalog ID: P5074-134

One-light mini-pendant slightly larger in scale than a traditional pendant, these fixtures are artistically styled and can be clustered to fill spacious interior areas. Antique mirrored glass suspended with decorative chain shine through when illuminated. Silver Ridge finish.

  • Artistically styled.
  • Antique mirrored glass shines through when illuminated.
  • Larger in scale than traditional pendant.
  • Includes one 6", four 12" stems and 6 Links of chain.

$36.00 USD

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Gray
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Silver Ridge
Finish Type Painted
Fixture Type Pendant
Glass Mirror/Antique Mirror
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Bohemian
  • Transitional
Mount location ceiling stem hung with 6 links of chain
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style
  • Bohemian
  • Transitional
UPC 785247197507
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 1.72 lb
Height 11 in
Length - Installed 77 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 2.15 lb
Width 9.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 24 No

Resources/Downloads