PROG_P500071_009_PRODIMAGE
PROG_P500071_009_PRODIMAGE
PROG_laird_detail3_detailshot
PROG_Laird_Brushed_Nickel_GeneralLit
+1
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic

Laird Collection Inverted Pendant

$230.34 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500071-009

Collection name:

Laird

The Laird collection provides a contemporary complement to casual interiors popular in today's homes. Glass shades add distinction and provide pleasing illumination to any room, while scrolling arms create an airy effect. Inverted Pendant in an Brushed Nickel finish.

  • The Laird collection provides a contemporary complement to casual interiors popular in today's homes
  • Three light inverted pendant
  • Etched glass shade add distinction and provide pleasing illumination to any room
  • Features Brushed Nickel finish
  • Uses three 100-watt max. medium base bulbs (sold separately)
  • Scrolling arms create an airy effect
  • Ideal for transitional design styles
  • Shop the complete Laird collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor.

Product details

General

Can be mounted up or down
No
Category General
Hall & Foyer
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Inverted Pendant
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Traditional
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Power Source
Hardwired
Power Source Required?
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Style
Transitional
Type
Inverted Pendant
UPC
785247215881
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
17 in x 17 in x 20.75 in
Height
20.75 in
Length
17 in
Length - Installed
87.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
8.38 lb
Width
17 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
96 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
16

Resources

Instruction Sheet Number
93084513

Resources and downloads