text.skipToContent text.skipToNavigation

Legend Collection Three-Light Inverted Pendant

by Progress Lighting 

Collection Name:  Legend

Catalog ID: P3505-09

The craftsmanship of sculpted glass in this stunning fixture defines the Legend Collection, Three-light inverted pendant is highlighted by glass that smooth on the outside, with a subtle, nature-inspired pattern on the inside, this elegant fixture appears to come alive when illuminated. Brushed Nickel finish.

  • Brushed Nickel finish.
  • Sculpted glass is smooth on the outside, with a subtle, nature-inspired pattern on the inside.
  • Subtle, nature-inspired pattern.

$40.00 USD

Product Details

General

Can be mounted up or down No
Category General Hall & Foyer
Chain Qty 1
Chain gauge 9
Coating plated
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Fan - Dual mount No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Inverted Pendant
Glass Etched Outside, Painted White Inside
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Transitional
Mount location ceiling chain
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type
  • Hall & Foyer
  • Bedroom
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style
  • Transitional
  • Farmhouse
UPC 785247186792
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 19.34 lb
Height 21.875 in
Length - Installed 96.25 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 14.85 lb
Width 16.625 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 180 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 24 No

Resources/Downloads