text.skipToContent text.skipToNavigation

One-Light Pendant with Etched Glass

by Progress Lighting 

Collection Name:  Pendant

Catalog ID: P5193-09

One-light pendant with soft white etched glass. Coordinates with many styles including Joy and Bravo.

  • Brushed Nickel finish.
  • Etched glass shade.
  • Coordinates with many styles including Joy and Bravo.

$20.00 USD

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Coating plated
Color Nickel
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Pendant
Glass Etched
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Mount location ceiling chain
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bathroom
  • Hall & Foyer
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style
  • New Traditional
  • Transitional
UPC 785247181230
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 7 lb
Height 8.625 in
Length - Installed 95 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 7 lb
Width 19.5 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads