PROG_P500206_031_hero_PRODIMAGE
PROG_P500206_031_hero_PRODIMAGE
PROG_P500206_031_detail8_PRODIMAGE
PROG_P500206_031_heroalt_PRODIMAGE
+9
PROG_P500206_031_detail1_PRODIMAGE

Replay Collection Four-Light Textured Black Etched White Glass Modern Pendant Light

$368.39 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500206-031

Collection name:

Replay

Welcome guests with elegance and class as the Reply four-light pendant washes its soft glow over a foyer, dining table, or large kitchen island. The timeless, rectangular silhouette with a statement-making Black finish extends above and below the white, etched glass shades assembled at the fixture’s center, making it an excellent piece for transitional and modern settings.

  • Perfect for making a statement by hanging in multiples in a foyer or over a large kitchen island or dining table
  • Clean, simple design is ideal for both transitional and modern interiors
  • Four-light pendant with a rectangular silhouette extending above and below the etched-glass shades makes a strong, modern statement
  • Elegant frame with smooth arms and linear detailing creates a spacious design
  • A sleek, refined finish is complemented by the white, etched-glass diffusers for a clean, refined look
  • Finished in statement-making Black
  • Measures 18 in diameter X 31-3/4 in height, overall height including the chain 106 in, wire 180 in
  • Uses four 100-watt max medium base bulbs, including the LED equivalents, that are sold separately
  • Installation instructions and mounting hardware included
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Pendant
Glass
Etched White
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Bar
  • Hall & Foyer
  • Kitchen
  • Sitting Room
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
Porcelain
Style
  • Modern
  • Transitional
Type
Pendant
UPC
785247233151
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
18 in x 18 in x 31.75 in
Height
31.75 in
Length
18 in
Length - Installed
106 in
Overall Length with
Overall Ht. W/Chain
Weight
8.69 lb
Width
18 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
9

Resources

Instruction Sheet Number
93102611

Resources and downloads