text.skipToContent text.skipToNavigation

Ridge Collection One-Light Mini-Pendant in a Warm Espresso Finish

By Progress Lighting 

Collection Name:  Ridge

Catalog ID: P5048-84

By Progress Lighting
$28.60 USD $123.20
Collection Name:  Ridge
Catalog ID:  P5048-84
  • The mini-pendant from the Ridge Collection is Ideal for kitchens, breakfast nooks and bar areas and pendants can substitute for lamps over bedside tables or hang in multiples over a kitchen island
  • Perfect for coastal, farmhouse, and new traditional style settings
  • A classically designed frame finished in an espresso finish which has brown and black highlights
  • Etched antique watermarked glass with a tapered square form gives off a warm glow of light
  • Measures 6-1/4-in diameter and 10-3/4-in height
  • Use 1 medium base bulb that is sold separately (60 W max - LED/CFL/i