PROG_P3455_144_PRODIMAGE
PROG_P3455_144_PRODIMAGE
PROG_spirit_IMG_2424_detailshot
Discontinued
Clearance

Spirit Collection Three-Light Inverted Pendant

$49.40 USD
$208.67 USD

Brand:

Progress Lighting

Catalog ID:

P3455-144

Collection name:

Spirit

The spirit of craftsmanship prevails with subtle forms. Light umber etched glass shades highlight galvanized metal construction. New pebbles finish offers refreshed look for interior areas. Three-Light inverted pendant with light umber etched glass.

  • Refreshing pebbles finish.
  • Light umber etched glass.
  • Subtle forms and refreshing feel.
  • Includes one 6", four 12" stems and 6 links of chain.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Brown
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Pebbles
Finish Type
Painted
Fixture Type
Inverted Pendant
Glass
Light Umber Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Rustic
  • Transitional
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
plate
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Hall & Foyer
  • Sitting Room
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
  • Transitional
  • Rustic
Type
Inverted Pendant
UPC
785247184446
Warranty Length
1 year warranty

Dimensions

Dimensions
17.9375 in x 17.9375 in x 24.75 in
Gross Weight with Packaging
10.12 lb
Height
24.75 in
Length
17.9375 in
Length - Installed
90.75 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Stem
Weight
10.12 lb
Width
17.9375 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
6

Resources

Instruction Sheet Number
93053824

Resources and downloads