PROG_P5031_15_PRODIMAGE
PROG_P5031_15_PRODIMAGE
PROG_status chandelier_IMG_2672_detailshot
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
+2
PROG_status chandelier_IMG_1309_detailshot
Discontinued
Clearance

Status Collection One-Light Polished Chrome Off-White textured Shade Coastal Mini-Pendant Light

$100.00 USD
$147.95 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5031-15

Collection name:

Status

Enjoy high status with a collection full of fun, femininity, glimmer and glean. Status can excite the room as K9 glass accents offer a crystal-like clarity. Off-White fabric shade is matched perfectly with the polished chrome finish completing the one-light mini-pendant with a sophisticated look.

  • The mini-pendant from the Status Collection is ideal for kitchens, breakfast nooks and bar areas and pendants can substitute for lamps over bedside tables or hang in multiples over a kitchen island
  • Perfect for luxury, new traditional and most upscale interiors
  • The off-with linen shade is finished in a luxurious polished chrome and has crystal-like clarity with K9 glass accents
  • Includes one 6", four 12" stems and 6 links of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 6 in x 6 in x 11.125 in
  • Uses one medium base bulbs 75 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Coating
plated
Color
Chrome
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Mini-Pendant
Glass
Off-White textured
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Luxe
  • Modern
  • Transitional
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
  • Luxury
  • Transitional
  • Coastal
  • Modern
Type
Mini-Pendant
UPC
785247183937
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
6 in x 6 in x 11.125 in
Gross Weight with Packaging
5.17 lb
Height
11.125 in
Length
6 in
Length - Installed
77.125 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
5.17 lb
Width
6 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
75 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
70

Resources

Instruction Sheet Number
93052524

Resources and downloads