PROG_P5180_20_PRODIMAGE
PROG_P5180_20_PRODIMAGE
PROG_PL_1596_E26_ST64_A19-clear_Dimmable_Lamp_Graphic
PROG_Chain_Graphic_72_inch_Info-Graphic

Swing Collection One-Light Antique Bronze Global Mini-Pendant Light

$171.93 USD
OR

Brand:

Progress Lighting

Catalog ID:

P5180-20

Collection name:

Swing

New additions to this popular vintage electric family. The one-light sphere mini-pendant within Swing features mixed metal accents and vintage undertones.

  • The mini-pendant from the Swing Collection is ideal for kitchens, breakfast nooks and bar areas and pendants can substitute for lamps over bedside tables or hang in multiples over a kitchen island
  • Complements rustic, farmhouse, coastal and urban industrial design styles.
  • Antique bronze rings surrounds natural brass bulb holders
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 14 in x 14 in x 17.25 in
  • Uses one medium base bulbs 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Mini-Pendant
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Global
  • Farmhouse
  • Transitional
  • Urban Industrial
  • Vintage Electric
Mount location
Ceiling Chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Kitchen
  • Bar
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
Traditional/Casual
Type
Mini-Pendant
UPC
785247195329
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
14 in x 14 in x 17.25 in
Gross Weight with Packaging
3.56 lb
Height
17.25 in
Length
14 in
Length - Installed
92.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
5.54 lb
Width
14 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
56

Resources

Instruction Sheet Number
93063320

Resources and downloads