PROG_P500078_020_PRODIMAGE
PROG_P500078_020_PRODIMAGE
PROG_Stem_1qty6_4qty12_Chain_1qty6-links_includes_Info-Graphic
PROG_P300044_020_lamp_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Tilley_AB_GeneralLit
Discontinued
Clearance

Tilley Collection One-Light Antique Bronze Coastal Pendant Light

$56.00 USD
$127.16 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500078-020

Collection name:

Tilley

Rustic and vintage decor is a popular trend that can transform a home into a nostalgic retreat. Tilley features warehouse style shades formed from metal mesh that merge with a faux-painted, wooden rim for an artful yet industrial style. One-light mini-pendant in a Antique Bronze finish.

  • Rustic and vintage decor is a popular trend that can transform a home into a nostalgic retreat
  • Tilley features warehouse style shades formed from metal mesh
  • Antique Bronze finish
  • Uses one 60-watt max. medium base bulbs (sold separately)
  • A hand painted, faux wooden rim evokes an artful, yet industrial, style
  • Can be displayed singularly or in groupings of two or more in a variety of spaces
  • Ideal for Urban Industrial, Coastal and Farmhouse interiors.

Product details

General

Can be mounted up or down
No
Category General
Pendants
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Mini-Pendant
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Urban Industrial
Mount location
Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main
E26
Style
  • Farmhouse
  • Urban Industrial
  • Coastal
Type
Mini-Pendant
UPC
785247220533
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
8 in x 8 in x 7 in
Height
7 in
Length
8 in
Length - Installed
73.5 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain And Stem
Weight
2.2 lb
Width
8 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
120 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
96

Resources

Instruction Sheet Number
93088622