text.skipToContent text.skipToNavigation

Tilley Collection Three-Light Pendant

by Progress Lighting 

Collection Name:  Tilley

Catalog ID: P500079-009

Rustic and vintage decor is a popular trend that can transform a home into a nostalgic retreat. Tilley features warehouse style shades formed from metal mesh that merge with a faux-painted, wooden rim for an artful yet industrial style. Three-light pendant in a Brushed Nickel finish.

  • Rustic and vintage decor is a popular trend that can transform a home into a nostalgic retreat
  • Tilley features warehouse style shades formed from metal mesh
  • Brushed Nickel finish
  • Uses three 60-watt max. medium base bulbs (sold separately)
  • A hand painted, faux wooden rim evokes an artful, yet industrial, style
  • Can be displayed singularly or in groupings of two or more in a variety of spaces
  • Ideal for Urban Industrial, Coastal and Farmhouse interiors.

$130.69 USD

Product Details

General

Can be mounted up or down No
Category General Pendants
Chain Qty 1
Chain gauge 9
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Pendant
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Urban Industrial
Mount location Ceiling Stem Hung with 6 links of chain
Mounting for outlet box included strap
Number of Lamps 3
Number of Lamps Total 3
Power Source Hardwired
Power Source Required? Yes
Room Type
  • Hall & Foyer
  • Kitchen
  • Dining Room
Socket Base Type - Main E26
Style
  • Farmhouse
  • Urban Industrial
  • Coastal
UPC 785247220540
Warranty Length 1-year Limited Warranty

Dimensions

Height 10.25 in
Length - Installed 77 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain And Stem
Weight 5.84 lb
Width 16 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads