HUBBELL
PROG_P500054_015_PRODIMAGE
PROG_P500054_015_PRODIMAGE
play
Topsail P500054-015
PROG_topsail pendant_below_P500054_015_detailshot
+1
PROG_topsail pendant_above_P500054_015_detailshot
Discontinued
Clearance

Topsail Collection Three-Light Inverted Pendant

$63.70 USD
$272.14 USD
OR

Brand:

Progress Lighting

Catalog ID:

P500054-015

Collection name:

Topsail

Topsail features a graceful curving frame paired with elegant parchment-finish glass shades to create a clean, modern form. Classic metal fittings enhance the crisp appearance of a brilliant Polished Chrome finish. This three-light pendant provides the perfect complement to coastal-inspired or casual decor.

  • Features a graceful curving frame
  • Elegant parchment-finish glass shades create a clean, modern form
  • Classic metal fittings enhance the crisp appearance of a brilliant Polished Chrome finish
  • The perfect complement to coastal-inspired or casual decor.

Product details

General

Can be mounted up or down

No

Catalog Number

P500054-015

Category General

Hall & Foyer

Chain gauge

9 Gauge

Chain Qty

1 EA

Color

Chrome

Color Generic

Grey

Construction Material - Main

Steel

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Polished Chrome

Finish Type

Plated

Fixture Type

Inverted Pendant

Glass

Etched Parchment

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A Lamp

Lamp Type Basic

Incandescent

Lifestyle

  • Coastal
  • Transitional

Mount location

Ceiling Chain

Mounting for outlet box included

strap

New Products

No

Number of Lamps

3

Number of Lamps Total

3

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Socket Base Type - Main

E26

Socket Type

socket

Style

  • Coastal
  • Transitional

Type

Pendant

UPC

785247214174

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

18.75 in x 18.75 in x 21 in

Height

21 in

Length

18.75 in

Length - Installed

96 in

Note Weight of fixture exceeds NEC limits

No

Overall Length with

Overall Ht. W/Chain

Weight

13.57 lb

Width

18.75 in

Width Diameter Descriptor

dia.

Electrical Ratings

Lamp Wattage

100 W

Voltage Rating

120 V

Conductor Related

Ground Wire Color

copper tinned

Wire Length

120 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cULus

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

12

Resources

Instruction Sheet Number

93077989