text.skipToContent text.skipToNavigation

Tre Collection One-Light Small Pendant

by Progress Lighting 

Collection Name:  Tre

Catalog ID: P500051-143

Tre is a classic metal shade 10" pendant with an updated combination of a Graphite dome and Brushed Nickel accents. A tri-arm support adds a sense of architectural and industrial detailing, while the vented shade allows for both downward and upward illumination. Light reflects off the inside of the Vintage Silver shade to provide the final finish effect.

  • A tri-arm support adds a sense of architectural and industrial detailing
  • Vented shade allows for both downward and upward illumination
  • Light reflects off the inside finish of Vintage Silver to provide a metallic reflective effect.
  • Graphite finish.
  • 3 conductor Type SVT cable.

$106.48 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Color Black
Color Generic Black
Construction Material - Main Aluminum & Steel
Dusk to Dawn No
Finish Name Graphite
Finish Type Painted
Fixture Type Mini-Pendant
Glass Graphite
Lamp Included No
Lamp Shape A19
Lamp Type Medium Base
Lamp Type Actual E26
Lamp Type Basic Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Modern
  • Urban Industrial
Mount location Ceiling Cord
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main E26
Socket Type socket
Style
  • Urban Industrial
  • Transitional
  • Mid-Century Modern
  • Farmhouse
UPC 785247212804
Warranty Length 1-year Limited Warranty

Dimensions

Height 13.25 in
Length - Installed 134 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Cord
Weight 7.76 lb
Width 10 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color copper tinned
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads