text.skipToContent text.skipToNavigation

Torino Collection One-Light Mini-Pendant

by Progress Lighting 

Collection Name:  Torino

Catalog ID: P5144-77

One-light stem-hung mini-pendant with tea stained oversized, glass bowl. Distinctive ebbing and flowing of squared scrolls and arms in Forged Bronze finish.

  • Forged Bronze finish.
  • Tea-stained glass bowl.
  • Distinctive ebbing and flowing of scrolls and arms.
  • (1) 6 in., (1) 12 in. and (2) 15 in. stems included.
  • Includes 90-degree hang straight for sloped ceilings.

$170.50 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Pendants
Color Bronze
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts Yes
Fan - Dual mount No
Finish Name Forged Bronze
Finish Type Painted
Fixture Type Mini-Pendant
Glass Tea-stained
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle Transitional
Mount location ceiling stem/ctc
Mounting Type ceiling stem/ctc
Mounting for outlet box included strap
New Products No
Note - Stem Lengths matching stem sections supplied with concealed connectors
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Hall & Foyer
  • Sitting Room
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style Transitional
UPC 785247146932
Warranty Length 1 year warranty

Dimensions

Gross Weight with Packaging 10 lb
Height 15.125 in
Length - Installed 63 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Stem
Weight 10 lb
Width 13.125 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads