text.skipToContent text.skipToNavigation

Two-Light Chain Hung Foyer

by HomeStyle Lighting 

Catalog ID: HS47007-09

Classic styling defines this two-light foyer pendant. A large, etched glass shade is highlighted by a simple Brushed Nickel stem and matching chain.

  • Brushed Nickel finish
  • Etched glass shade
  • Clean, simple lines
  • Energy efficient
  • Lamps included
  • By HomeStyle Lighting

$116.60 USD

Available to purchase from

Product Details

General

Application Indoor
Color Nickel
Color Generic grey
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Inverted Pendant
Glass Etched
Lamp Included Yes
Lamp Type CFL
Lamp Type Actual GU24
Number of Lamps 2
Number of Lamps Total 2
Power Source Hardwired
Power Source Required? Yes
Socket Base Type - Main GU24
UPC 8447450101840
Warranty Length 1 year warranty

Dimensions

Fixture Length 92.25 in
Height 19.125 in
Length - Installed 92.25 in
Overall Length with Overall Ht. W/Chain
Weight 10.4 lb
Width 16 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 13 W
Voltage Rating 120 V

Certifications and Compliance

Certified Listed UL-CUL
Certified Listed Location Dry Location Only
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar Yes
Other Heavy Metal Content Indicator No
Title 20 No
Title 24 No

Resources/Downloads