PROG_P3757_20_PRODIMAGE
PROG_P3757_20_PRODIMAGE
PROG_wisten pendant_IMG_2947_detailshot
PROG_wisten pendant_IMG_2959_detailshot
Discontinued
Clearance

Wisten Collection Three-Light Foyer Pendant

$119.00 USD
$403.26 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3757-20

Collection name:

Wisten

The Wisten Collection features sweeping arcs framing elegant, tapered glass shades. Cool and modern with a casual flair, Wisten provides a signature look to any room. Three-light inverted pendant in a Antique Bronze finish.

  • Ideal for welcoming guests and visitors in a foyer or entryway, as well as in a dining room, breakfast nook or kitchen islands.
  • Wisten's sleek styling is perfect for modern and transitional style settings
  • Rectangular arms with strap accents in antique bronze create a bold sculptural design complemented by white etched glass bowl.
  • Includes 72" of chain for a variety of mounting lengths and can be used on a sloped ceiling
  • Measures: 18.125 in x 18.125 in x 25 in
  • Uses three medium base 100 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Hall & Foyer
Chain gauge
9 Gauge
Chain Qty
1 EA
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Inverted Pendant
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location
Ceiling Chain
Mounting for outlet box included
strap
Mounting Type
Ceiling Chain Hung
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Hall & Foyer
  • Sitting Room
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
  • Transitional
  • Modern
Type
Inverted Pendant
UPC
785247151165
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
18.125 in x 18.125 in x 25 in
Gross Weight with Packaging
16.1 lb
Height
25 in
Length
18.125 in
Length - Installed
100 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
Overall Ht. W/Chain
Weight
16.1 lb
Width
18.125 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
bare copper
Wire Length
180 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
20

Resources

Instruction Sheet Number
93013417

Resources and downloads