text.skipToContent text.skipToNavigation

5" Incandescent Remodel Non-IC Housing

by Progress Lighting 

Collection Name:  Recessed - Housing

Catalog ID: P185-TG

5" Non-IC remodel housing.

  • Socket mounts to trim for optimum performance and consistent lamp position.
  • Positive upward spring action forces trim to fit snugly against the ceiling.
  • Housing adjusts from 1/2" to 1" thick ceilings.

$51.15 USD

Available to purchase from

Product Details

General

Aperture 5 in
Can be mounted up or down No
Category General Recessed
Ceiling opening - Recessed 5.125 in
Color Unfinished
Color Generic Unfinished
Construction Material - Main galvanized steel
Dusk to Dawn No
Finish Name Unfinished
Finish Type Unfinished
Fixture Type 5in Remodel Housing
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Mount location ceiling joists, or in suspended ceilings
Mounting Type ceiling
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Pryouts 1/2"
Quick Install canopy No
Quick Link connector No
Recessed Depth 7.5 in
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style Utilitarian/Commodity
UPC 785247107650
Warranty Length 1-year Limited Warranty

Dimensions

Depth 5.125 in
Dimensions 14-1/6 W., 7-9/16 ht.
Gross Weight with Packaging 2 lb
Height 7.5625 in
Note Weight of fixture exceeds NEC limits No
Weight 2 lb
Width 14.0625 in
Width Diameter Descriptor W.

Electrical Ratings

Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads