text.skipToContent text.skipToNavigation

5" LED Recessed Trim for 5" Housing (P84-LED)

by Progress Lighting 

Collection Name:  Recessed - Trim

Catalog ID: P8061-20/30K9-AC1-L06

Five inch LED Retrofit Downlight trim, 670 Lumens (delivered), 90 CRI, 3000K, wet location listed. Comparable to a 65W BR30 lamp. Antique Bronze finish.

  • Five inch LED Retrofit Downlight.
  • 670 Lumens (delivered), 90 CRI, 3000K, wet location listed.
  • Comparable to a 65W BR30 lamp.
  • Diffused polycarbonate lens controls direct glare from the LEDs
  • Easy "Push and Twist" installation with (3) friction spring clips
  • Can be installed in most competitors 5" recessed housings
  • Dimmable to 10% with many electronic low voltage dimmers.
  • This product is not available for sale into the State of California.

$10.00 USD

Product Details

General

Aperture 5 in
Can be mounted up or down No
Category General Recessed
Color Bronze
Color Generic Brown
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Aluminum
Dimming Range 10%
Fan - Dual mount No
Finish Name Antique Bronze
Finish Type Painted
Glass Frosted
Lamp Included Yes
Lamp Shape LED
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic Solid State
Light Source LED
Mount location ceiling in recessed housing
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature 30 °C
Operating Temperature Celcius Max 30 °C
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Starting Temperature - Minimum -30 °C
Style Utilitarian/Commodity
Sub Brand Progress LED
Trim Type Shower
UPC 785247192816
Warranty Length 5 year warranty

Dimensions

Dimensions 6.33 in x 6.33 in x 4 in
Gross Weight with Packaging 0.53 lb
Height 4 in
Length 6.33 in
Note Weight of fixture exceeds NEC limits No
Weight 0.53 lb
Width 6.33 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 12 W
Lumens Per Watt 52 Lum/Watt
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 No
Other Heavy Metal Content Indicator No
Restricted Country and Reason California-included lamp
TM-21 60000
Title 20 No
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads