PROG_P8175_28_PRODIMAGE
PROG_P8175_28_PRODIMAGE
Discontinued
Clearance

5" Step Baffle Trim for 5" Recessed Housing (P85/P185/P84/P184)

$13.50 USD
$36.19 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8175-28

Collection name:

Recessed - Trim

5" Deep Baffle Trim in a White finish and bright white powder painted metal flange. 6-1/8" dia. For IC and non-IC housings.

  • White finish.
  • Bright white powder painted metal flange.
  • No light leaks around trim flange.

Product details

General

Aperture
5 in
Can be mounted up or down
No
Category General
Recessed
Coating
powdercoat
Color
White
Color Generic
White
Construction Material - Main
Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
White
Finish Type
powder coat paint
Fixture Type
Recessed Trim
Housings - Recessed
  • P85-AT
  • P85-TG
  • P185-TG
  • P85-FB
Lamp Included
No
Lamp Shape
BR30
Lamp Type
BR-30
Lamp Type Actual
BR-30
Lamp Type Basic
Incandescent
Mount location
ceiling in recessed housing
Mounting for outlet box included
No
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
No
Quick Install canopy
No
Quick Link connector
No
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
Utilitarian/Commodity
Trim Type
Baffle
Type
5in Trim
UPC
785247817511
Warranty Length
1-year Limited Warranty

Dimensions

Depth
0.1875 in
Dimensions
6.125 in x 6.125 in x 4.75 in
Gross Weight with Packaging
0.3 lb
Height
4.75 in
Length
6.125 in
Note Weight of fixture exceeds NEC limits
No
Weight
0.3 lb
Width
6.125 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
75 W
Voltage Rating
120 V

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
12 EA
Pallet Quantity
1152

Resources and downloads