text.skipToContent text.skipToNavigation

6" CFL New Construction Air-Tight IC Rated 18w Housing

by Progress Lighting 

Collection Name:  Recessed - Housing

Catalog ID: P88-ICAT

New construction, air-tight, IC rated, 120V NPF electronic ballast. Uses 1 4-pin quad or triple 18w cf lamp.

  • Universal J-box with snap-out sides.
  • Housing adjusts from 1/2" to 2-1/2" thick ceilings.
  • Notched housing for chalkline alignment.

$25.00 USD

Product Details

General

Aperture 6 in
Can be mounted up or down No
Category General Recessed
Ceiling opening - Recessed 6.875 in
Color Unfinished
Color Generic Unfinished
Construction Material - Main galvanized steel
Fan - Dual mount No
Finish Name Unfinished
Finish Type unfinished
Lamp Included No
Lamp Type 4-pin, quad or triple tube compact fluorescent
Lamp Type Actual 4-pin Quad or Triple CFL
Lamp Type Basic compact fluorescent
Mount location ceiling joists, or in suspended ceilings
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Pryouts 1/2" & 3/4"
Quick Install canopy No
Quick Link connector No
Recessed Depth 7.5 in
Socket Base Type - Main G24q-2
Socket Type socket
Socket type material plastic
Style Utilitarian/Commodity
UPC 785247177097
Warranty Length 1 year warranty

Dimensions

Depth 7.5 in
Gross Weight with Packaging 5 lb
Height 10.75 in
Note Weight of fixture exceeds NEC limits No
Weight 5 lb
Width 7.875 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 18 W
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 8 EA

Resources/Downloads