text.skipToContent text.skipToNavigation

6" Drop Opal Shower Trim for 6" Housing (P87/P187/P83/P88/P821)

by Progress Lighting 

Collection Name:  Recessed - Trim

Catalog ID: P8007-60

An IC Economy-Shower drop opal trim in a White finish featuring a drop opal glass lens. Wet location listed to make it perfect for use in your shower.

  • Drop opal glass lens.
  • Bright white metal flange.
  • No light leaks around trim flange.

$26.62 USD

Available to purchase from

Product Details

General

Aperture 6 in
Can be mounted up or down No
Category General Recessed
Color White
Color Generic White
Construction Material - Main Aluminum
Dusk to Dawn No
Finish Name White
Finish Type White
Fixture Type 6in Trim
Housings - Recessed
  • P87-AT
  • P87-ATQC
  • P187-TG
  • P821-AT
  • P83-ICAT
  • P83-AT
  • P88-ICAT
  • P821-FB
  • P821-FBC
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Mount location ceiling in recessed housing
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired No
Quick Install canopy No
Quick Link connector No
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style Utilitarian/Commodity
Trim Type Shower
UPC 785247800711
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 1 lb
Height 8 in
Note Weight of fixture exceeds NEC limits No
Weight 1 lb
Width 8.25 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 40 W
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 6 EA

Resources/Downloads