text.skipToContent text.skipToNavigation

6" LED 1500 Lumen Open Trim

by Progress Lighting 

Catalog ID: P81019-121-27K

6" 1500 Lumen Open Module Trim.

  • 1500 lumens output, 90 CRI, 2700 color temperature.
  • Metallic Silver reflector finish
  • Modules come standard with a diffused optical grade acrylic lens and glare control
  • System designed for optimal life and lumen maintenance (60,000 hours at 70% lumen maintenance)
  • Universal driver 120V-277V
  • 50/60Hz with greater than 90% power factor
  • Flicker-free 0-10V dimming to 1% with most standard dimmers
  • California Title 24 non-residential usage
  • ENERGY STAR
  • 5 year warranty
  • cCSAus certified for wet locations

$191.03 USD

Available to purchase from

$191.03 USD

Product Details

General

Aperture 6 in
Can be mounted up or down No
Color Gray
Color Generic grey
Color Rendering Index (CRI) 90 CRI
Color Temperature 2700 K
Dimming Protocol 0-10V
Dimming Range 0.01
Finish Name Metallic Silver
Finish Type Painted
Lamp Included Yes
Lamp Type LED array
Lamp Type Actual LED
Lamp Type Basic solid state
Lumens 1500 lm
Mount location ceiling in recessed housing
Mounting for outlet box included No
Number of Lamps 1
Operating Temperature Celcius Max 25 °C
Power Source Hardwired
Power Source Required? Yes
Starting Temperature - Minimum -30 °C
Trim Type Open
Warranty Length 5 year warranty

Dimensions

Height 6.75 in
Note Weight of fixture exceeds NEC limits No
Weight 0 lb
Width 7.75 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 20.2 W
Power Factor Greater than 0.90
Voltage Rating 120-277 VAC

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
JA8 No
Other Heavy Metal Content Indicator No
Title 20 No
Title 24 Yes