text.skipToContent text.skipToNavigation

6" LED New Construction Housing

by Progress Lighting 

Catalog ID: P81015-LED

6" New Construction LED Housing.

  • Galvanized steel housing with full wraparound plaster frame
  • 1/2" to 1-1/2" thick ceiling
  • Includes universal J-Box with snap-out sides, 1/2" and 3/4" knock outs for rigid or BX fittings
  • Integral snap-on T-bar grip-lock feature and rigid 24" telescoping bar hanger design.
  • Joist alignment and nail removal features for easy installation and re-positioning.
  • Modules come standard with a diffused optical grade acrylic lens and glare control.
  • Reflector options: Clear Alzak and powder coat white, black and metallic silver finishes.
  • Universal driver 120V-277V
  • 50/60Hz with greater than 90% power factor
  • Flicker-free 0-10V dimming to 1% with most standard dimmers.
  • 2700K to 4000K, 90 CRI standard
  • System designed for optimal life and lumen maintenance (60,000 hours at 70% lumen maintenance per TM-21)
  • cCSAus certified to US and Canadian standards
  • Suitable for wet locations
  • Energy Star
  • California Title 24 non-residential usage
  • 5 year warranty

$26.62 USD

Available to purchase from

$26.62 USD

Product Details

General

Aperture 6 in
Can be mounted up or down No
Color Unfinished
Color Generic Unfinished
Dimming Protocol 0-10V
Dimming Range 0.01
Finish Name Unfinished
Finish Type unfinished
Lamp Type Actual LED
Lamp Type Basic solid state
Mount location ceiling joists, or in suspended ceilings
Mounting for outlet box included No
Power Source Hardwired
Power Source Required? Yes
UPC 785247210312
Warranty Length 5 year warranty

Dimensions

Dimensions 7.9 in x 13.5 in x 7 in
Height 7 in
Length 7.9 in
Note Weight of fixture exceeds NEC limits No
Weight 4.25 lb
Width 13.5 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 50/60 Hz
Power Factor Greater than 0.90
Voltage Rating 120-277 VAC

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 Yes

Logistics

Carton Quantity 8

Resources/Downloads