text.skipToContent text.skipToNavigation

6" LED Square Recessed Trim for 6" Housing P87-LED/P821-FBLED

by Progress Lighting 

Collection Name:  LED Retrofit Square

Catalog ID: P8171-28-30K

The 6" LED Square is ideal for use in both new construction as well as remodel/retrofit. The sleek geometric shape provides a high end appeal for residential and commercial spaces. Light output is comparable to that of a typical 65W incandescent downlight, providing up to 75 percent energy savings. The LED Recessed Square Trim is equipped with both Edison base adaptor and quick link connector allowing easy installation in many standard round incandescent recessed housings. White finish.

  • White finish
  • Diffused polycarbonate lens controls direct glare from the LEDs
  • Easy "Push and Twist" installation with (3) friction spring clips
  • Can be installed in most 6" round recessed housings
  • Dimmable to 10% with many Triac/Forward Phase dimmers
  • Lumen output and distribution comparable to a 75W incandescent lamp
  • 774 Lumens (delivered).
  • Suitable for use in IC or NON-IC Applications
  • Provided with quick link for use with E26 Edison Base adapter
  • ENERGY STAR certified.
  • California Title 24 - JA8 - 2016
  • This product is not available for sale into the State of California.

$76.34 USD

Available to purchase from

Product Details

General

Aperture 6 in
Can be mounted up or down No
Category General Recessed
Color White
Color Generic white
Color Rendering Index (CRI) 90+
Color Temperature 3000 K
Construction Material - Main Aluminum Diecast Housing
Controls - Applications
  • Zone Lumens %_Fixt
  • 0-30 334 43.1
  • 0-40 509 65.8
  • 0-60 731 94.4
  • 0-90 774 100.0
  • 90-180 0 0.0
  • 0-180 774 100.0
Dimming Protocol Triac/Forward Phase
Dimming Range 10%
Finish Name White
Finish Type Painted
Glass Diffused
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Light Source LED
Mount location ceiling flush/recessed
Mounting for outlet box included No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature Celcius Max 30º C
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main LED
Spacing 1.08
Starting Temperature - Minimum -30 °C
Style Utilitarian/Commodity
Sub Brand Progress LED
Trim Type Shower
UPC 785247199877
Warranty Length 5 year warranty

Dimensions

Diameter - Inside 4.25 in
Diameter - Outside 7 in
Height 0.31 in
Length - Installed 4.25 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht.
Weight 1.12 lb
Width 6.8758 in
Width Diameter Descriptor sq.

Electrical Ratings

Amperage Rating 0.078 A
Frequency Rating 60 Hz
Lamp Wattage 9 W
Lumens Per Watt 86 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
EnergyStar Yes
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 2016
Other Heavy Metal Content Indicator No
TM-21 50000
Title 20 No
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1