text.skipToContent text.skipToNavigation

6" Open Shower Trim for 6" Housing (P87/P187/P83/P88/P821/P62)

by Progress Lighting 

Collection Name:  Recessed - Trim

Catalog ID: P8072WL-28

Shower light with a white powdercoat finish and aluminum construction. UL & CUL listed for wet locations. 7-3/4" outside diameter.

  • White powdercoat finish.
  • For use as a shower light.
  • Listed for wet locations.

$15.40 USD

Available to purchase from

Product Details

General

Aperture 6 in
Can be mounted up or down No
Category General Recessed
Coating powdercoat
Color White
Color Generic white
Construction Material - Main Aluminum
Dusk to Dawn No
Finish Name White
Finish Type powder coat paint
Fixture Type 6in Trim
Housings - Recessed
  • P87-AT
  • P87-ATQC
  • P187-TG
  • P821-AT
  • P83-ICAT
  • P83-AT
  • P88-ICAT
  • P821-FB
  • P821-FBC
  • P83-26ICAT
  • P83-26ICATDM
  • P183-26EB
  • P183-26DM
  • P62-FB
Lamp Included No
Lamp Type Basic incandescent trim
Mount location ceiling in recessed housing
Mounting for outlet box included No
New Products No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired No
Quick Install canopy No
Quick Link connector No
Style Utilitarian/Commodity
Trim Type Open
UPC 785247807239
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 0.4 lb
Height 4.75 in
Note Weight of fixture exceeds NEC limits No
Weight 0.4 lb
Width 7.75 in
Width Diameter Descriptor dia.

Electrical Ratings

Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 16 EA

Resources/Downloads