text.skipToContent text.skipToNavigation

6" drop lens

by HomeStyle Lighting 

Catalog ID: 602

6" drop lens, 40w A19, wet location.

  • White drop lens trim
  • Wet location listed
  • A19 40 W

$21.45 USD

Available to purchase from

Product Details

General

Aperture 6 in
Application Indoor
Category General Recessed
Color White
Color Generic White
Finish Name White
Mounting for outlet box included No
New Products No
Power Source Hardwired
Power Source Required? Yes
Trim Type Shower
UPC 785235041850
Warranty Length 1 year warranty

Dimensions

Weight 0 lb

Electrical Ratings

Frequency Rating 60 Hz
Voltage Rating 120 V

Certifications and Compliance

ENERGY STAR Certified No
Energy Efficient No
Other Heavy Metal Content Indicator No
Title 20 Yes

Logistics

Carton Quantity 12

Resources/Downloads