text.skipToContent text.skipToNavigation

8" Pro-Optic New Constuction Housing

by Progress Lighting 

Collection Name:  Recessed - Housing

Catalog ID: P8226-DVEB

120-277V HPF electric ballast. Patent Pending photometrically contoured design converts uplight from lamps into useable downlight. Heavy duty galvanized, corrosion resistant, steel construction for commercial applications.

  • Universal heavy gauge junction box with snap-out sides.
  • Socket box mounts securely to reflector for consistent lamp positioning and photometric performance.
  • Trim retention accomplished by use of 3 spring clips located inside aperture of frame in.

$19.00 USD

$19.00 USD

Product Details

General

Aperture 8 in
Can be mounted up or down No
Category General Recessed
Color Unfinished
Color Generic Unfinished
Fan - Dual mount No
Finish Name Unfinished
Finish Type unfinished
Lamp Included No
Lamp Type 4-pin, quad compact fluorescent
Lamp Type Actual 4-pin Quad CFL
Lamp Type Basic compact fluorescent
LowVoltage No
Mount location ceiling joists, or in suspended ceilings
Mounting for outlet box included No
Number of Lamps 2
Number of Lamps Total 2
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Socket Base Type - Main GX24q-3
Socket Type sockets
Socket type material plastic
Style Utilitarian/Commodity
UPC 785247154722
Warranty Length 1 year warranty

Dimensions

Dimensions 9.125 in x 14 in x 6 in
Gross Weight with Packaging 7 lb
Height 6 in
Length 9.125 in
Note Weight of fixture exceeds NEC limits No
Weight 7 lb
Width 14 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 26 W
Line/low Voltage No
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient Yes
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Patent Number 6254257
Title 20 W
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads