text.skipToContent text.skipToNavigation

8" Sloped Ceiling New Construction Air-Tight IC Housing

by Progress Lighting 

Collection Name:  Recessed - Housing

Catalog ID: P45-AT

Air tight and IC listed for direct contact with insulation. For use in new construction or accessible ceilings. UL and CUL listed for damp locations. Meets Washington State Energy Code when used with P8589 (Gasket).

  • Universal J-box with snap-out sides.
  • Fits into 2X8 construction.
  • Integral Romex clamps.

$99.55 USD

Available to purchase from

Product Details

General

Aperture 8 in
Can be mounted up or down No
Category General Recessed
Ceiling opening - Recessed 8.75 in
Color Unfinished
Color Generic Unfinished
Construction Material - Main Aluminum
Dusk to Dawn No
Finish Name Unfinished
Finish Type Unfinished
Fixture Type 8in New Construction Housing
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Mount location ceiling joists, or in suspended ceilings
Mounting Type ceiling
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Pryouts 1/2" & 3/4"
Quick Install canopy No
Quick Link connector No
Recessed Depth 7.5 in
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style Utilitarian/Commodity
UPC 785247104918
Warranty Length 1-year Limited Warranty

Dimensions

Depth 7.5 in
Dimensions 15-3/4 frameW., 9-3/4 frameht.
Gross Weight with Packaging 6.9 lb
Height 9.75 in
Length - Installed 8.75 in
Note Weight of fixture exceeds NEC limits No
Overall Length with ceiling opening
Weight 6.9 lb
Width 15.75 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 120 W
Voltage Rating 120 V

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1 EA

Resources/Downloads