PROG_P8587_01_PRODIMAGE
PROG_P8587_01_PRODIMAGE
PROG_CEILINGGASKET_detailshot

Recessed Accessory Ceiling Gasket

$7.48 USD
OR

Brand:

Progress Lighting

Catalog ID:

P8587-01

Collection name:

Recessed - Accesory

Ceiling gasket seals P87-AT, P821-AT, P83-AT housings to drywall opening for Washington State Energy Code compliance.

  • Recessed accessory.
  • For use with P87-AT, P821-AT, P83-AT housings.

Product details

General

Aperture
6 in
Can be mounted up or down
No
Category General
Recessed
Color
Gray
Color Generic
Grey
Construction Material - Main
Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Unfinished
Finish Type
unfinished
Fixture Type
Accessory
Lamp Included
No
Lamp Type Basic
Accessories
Mount location
Ceiling
Mounting for outlet box included
No
New Products
No
Power Source
N/A
Power Source Required?
No
Prewired
No
Quick Install canopy
No
Quick Link connector
No
Style
Utilitarian/Commodity
UPC
785247858712
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
7.5 in x 7.5 in x 0.125 in
Gross Weight with Packaging
0.5 lb
Height
0.125 in
Length
7.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
0.5 lb
Width
7.5 in
Width Diameter Descriptor
dia.

Certifications And Compliance

Americans with Disabilities Act
No
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
6 EA
Pallet Quantity
10500

Resources and downloads