text.skipToContent text.skipToNavigation

Recessed Accessory Ceiling Gasket

by Progress Lighting 

Collection Name:  Recessed - Accesory

Catalog ID: P8588-01

Ceiling gasket seals P831, P817 housings to drywall opening for Washington State Energy Code compliance.

  • Recessed accessory.
  • For use with P831, P817 housings.

$7.15 USD

Available to purchase from

Product Details

General

Aperture 4 in
Can be mounted up or down No
Category General Recessed
Color Gray
Color Generic grey
Construction Material - Main Aluminum
Dusk to Dawn No
Finish Name Unfinished
Finish Type unfinished
Lamp Included No
Lamp Type Basic accessories
Mount location Ceiling
Mounting for outlet box included No
Power Source N/A
Power Source Required? No
Prewired No
Quick Install canopy No
Quick Link connector No
Style Utilitarian/Commodity
UPC 785247858811
Warranty Length 1-year Limited Warranty

Dimensions

Gross Weight with Packaging 0.1 lb
Height 0.125 in
Note Weight of fixture exceeds NEC limits No
Weight 0.1 lb
Width 6.5 in
Width Diameter Descriptor dia.

Certifications and Compliance

Americans with Disabilities Act No
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 6 EA

Resources/Downloads